

Residential Cleaning Tool Kit w/ Power Nozzle
SKU: 107378
The Residential Cleaning Tool Kit with Power Nozzle is a favorite among residential cleaners. This kit comes complete with power nozzle, two-piece wand, electrified hose with elbow cuff and gas pump handle, hard floor tool, carpet tool, dust brush...
Features
- Power Nozzle - Offers a 12" cleaning path, perfect for various carpet heights.
- Two-Piece Wand - Two-piece lightweight wand with cord hold for extended reach.
- Gas Pump Handle - Easily turn on/off the power nozzle for efficient cleaning.
- 12" Natural Fiber Hard Floor Tool - Ideal for tile, marble, vinyl, linoleum and wood. Best for floors without high gloss finish.
- 13" Crevice Tool - Perfect for deep cleaning around corners and tight spaces..
- Mesh Bag - Conveniently store all accessories in the mesh storage bag to eliminate the hassle of always searching for tools. All tools fit in the bag to have ready for any cleaning challenge.
- Velcro Cord Strap - Eliminate extension cord tangles.
- Compatible for vacuums with an electrified power nozzle receptacle. Does not work with Super Coach Pro products.
- Coupling Style - 1.25" Friction Fit
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Dust Brush, Crevice, Upholstery, Multi-Surface
- Wand
- Two-Piece Button Lock
- Application
- Carpet, Detail Cleaning, Hard Surface
- UPC Number
- 693822073781
Dimensions
- Accessory Size (in)
- 1.25 Inch
- Product Weight (lb)
- 13.14 lb
- Product Depth (in)
- 30
- Product Width (in)
- 12.75
- Product Height (in)
- 4.5
