

GoHigh Standard High Dusting Kit (13')
SKU: 107851
Take cleaning to new heights with the ProTeam GoHigh Standard Kit, a lightweight yet durable high dusting system designed for routine cleaning in hard-to-reach surfaces, featuring carbon fiber material that makes it twice as strong as aluminum. Wi...
Features
- Expanded Reach for More Productivity – Provides 13 feet of additional reach to help clean elevated areas more frequently.
- Ideal Use – Above-the-floor areas, hard-to-reach surfaces, ceilings, fans, light fixtures, vents, ledges, and other elevated surfaces.
- Lightweight & Easy to Maneuver – Carbon fiber poles are nearly half the weight of aluminum for reduced fatigue and easier control during high dusting tasks.
- Carbon twill: T700 fibers with 3K weaving
- Carbon Fiber Durability – Carbon fiber is 2x as strong as aluminum and resists wear and damage for better control at higher reach.
- Specialized Accessories for Hard-to-Reach Locations – Includes a 135° bend, pipe tool, round brush, ProBlade and adapter. An optional 90° bend is available separately for additional cleaning angles and easy reach around obstacles.
- Easy to Assemble and Store – Features a simple pole system with push button lock to keep poles connected securely while cleaning, a 1.5-inch coupling system, and durable carry/storage bag to organize and store the kit.
- Attachable Poles for Customizable Length – Connect one to three carbon fiber poles together to adjust the kit length for the task.
- Supports Indoor Air Quality – Helps remove dust and allergens from hard-to-reach areas for cleaner indoor environments.
- The standard kit includes a GoHigh carbon fiber pole with hose cuff (849933), two GoHigh carbon fiber poles (849864), a GoHigh 135 degree bend (849866), a GoHigh pipe tool (849871), a GoHigh round dust brush (849936), a ProBlade hard surface floor tool (107528), a GoHigh ProBlade adapter (849867)and a GoHigh carry/storage bag.
- 1 year warranty on GoHigh Kit
Specifications
Product Details
- HEPA Filter
- No
- Tool
- Hard Surface, Dust Brush, Pipe Cleaner
- Application
- Above the Floor
- Warranty
- 1 year warranty on GoHigh Kit
- UPC Number
- 693822078519
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 4.4 lb
- Product Depth (in)
- 1.5
- Product Width (in)
- 1.5
- Product Height (in)
- 165
What's in the Box

- GoHigh Carbon Fiber Pole with Hose Cuff - Lightweight, durable carbon fiber pole that connects to corded ProTeam backpack vacuums
- Carbon Fiber Poles (2) - Lightweight, durable carbon fiber extension poles that connect to GoHigh tools and bends
- ProBlade- 14-inch hard-surface tool designed to boost vacuum efficiency with the GoHigh Standard kit
- ProBlade Adapter - Easily connect the ProBlade hard surface tool to the GoHigh Carbon Fiber Poles
- GoHigh Pipe Tool - Designed to remove dust from elevated pipes, ducting, vents and other rounded surfaces
- GoHigh 135 Degree Bend - Lightweight 135° carbon fiber bend that positions GoHigh brushes for hard-to-reach surfaces
- GoHigh Round Dust Brush - Gently cleans elevated fixtures, fans, lighting and other delicate surfaces
- GoHigh Storage Bag - Durable carry bag for organized storage and convenient transport
- Literature - Quick Start Guide
