

GoFree Flex Pro and GoFree Flex Pro II Replacement Charger and Charger Cord
SKU: 107516
GoFree Flex Batteries reach full charge in 1.5 - 3 hrs. so you can get up and GoFree. To be used with ProTeam's GoFree Flex Pro/GoFree Flex Pro II 6Ah and 12Ah batteries. Unsurpassed 2 year warranty.
Features
- Cordless Convenience - Move freely without the restriction of a cord and eliminate cord management tasks.
- Approximate full battery charge time depends on which battery you are charging 6Ah approx. 1.5 hours or 12Ah approx. 3 hours.
- Easy to Read Charge Status - Lit display allows user to easily see charge levels.
- Fast Charge - Battery reaches full charge in 3 hours so you can get up and GoFree.
- Fits: GoFree Flex Pro II
- 2 year warranty on charger
Specifications
Product Details
- Approx. Charge Time
- 3 hrs.
- HEPA Filter
- No
- Warranty
- 2 year warranty on charger
- Certifications
- UL Listed
- UPC Number
- 693822075167
Dimensions
- Product Weight (lb)
- 2.25 lb
- Product Depth (in)
- 9.3125
- Product Width (in)
- 7.75
- Product Height (in)
- 3.5
