

GoFit Cordless Charger
SKU: 107685
GoFit Cordless batteries reach full charge in approximately 61 – 101 minutes depending on the size of your battery, so you can swiftly return to your cleaning tasks. Monitor your battery’s charge level using the charge status indicator with intuit...
Features
- Cordless Efficiency – Use a cordless backpack vacuum to clean 30% faster than a standard backpack and 5 times faster than an upright.
- Go Anywhere – Redefine mobility and navigate through spaces without the restriction of cords.
- Easy to Read Charge Status Indicator – Monitor charge levels using intuitive light indicators that change color.
- Fast Charge – Battery reaches full charge in approximately 61 (4Ah) – 101 minutes (8Ah) so you can swiftly resume your cleaning tasks.
- Fits: GoFit 3 Cordless, GoFit 6 Cordless
- 2 year warranty on charger
Specifications
Product Details
- Approx. Charge Time
- 61 mins. (4Ah) , 101 mins. (8Ah)
- HEPA Filter
- No
- Warranty
- 2 year warranty on charger
- Certifications
- UL Listed
- UPC Number
- 693822076850
Dimensions
- Product Weight (lb)
- 4.18 lb
- Product Depth (in)
- 9.473
- Product Width (in)
- 6.843
- Product Height (in)
- 5.966
