

GoFit 6, 6 qt. Backpack Vacuum w/ Pest Management Tool Kit
SKU: 107704
ProTeam's newest lineup of commercial backpack vacuums, the GoFit Series, includes a 6 qt. version. Like the small and larger quart options, this medium-sized cleaning solution is comfortable while providing maximum floor cleaning productivity...
Features
- New Levels of Comfort — Experience the reimagined 4-step FlexFit articulating and interchangeable harness structured with even thicker padding and a mix of open/closed weave fabric, increasing breathability.
- Customized Fit — Execute your perfect fit with the vacuum cleaner's quick-adjust harness that doesn't require tools and is designed to work with a wide range of users.
- Advanced Filtration — Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
- Productivity — Cleans carpets and hard surfaces without stirring up dust, plus backpack vacuums are proven to clean more in less time and with less operator fatigue.
- Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, lower triangular shape that responds effortlessly to the user's motion.
- Cleaning Made Easy — Take the headache out of backpack vacuum fleet management as the filters are interchangeable with Super Coach Pro units.
- Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain.
- Versatile — A telescoping wand that's adjustable for all the tools to capture those sneaky pests.
- Pest Management Tool Kit includes a 17" two-piece straight plastic wand (102361), vibrating upholstery tool (102399), mesh bag (102663), electronic cleaning kit (102684), 2½" dust brush (103089), 1¼" adapter cuff (103099), 13" curved chrome wand (103505), 24" crevice tool (Flexi-Clean) (103523), 24" to 40" chrome telescoping wand with button lock (106343) and 10" multi-surface floor tool (106709)
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts
Specifications
Product Details
- CFM Rating
- 153
- Inches Lift
- 91
- Wattage
- 1296
- Amperage
- 10.8
- Voltage
- 120
- Decibel (dBA)
- 67.9
- Capacity (Quarts)
- 6
- Drain Port
- No
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107314, 834072, 510183, 844488
- Tool Kit
- 103439
- Tool
- Dust Brush, Crevice, Multi-Surface, Electronic Cleaning Kit, Vibrating Upholstery
- Wand
- Telescoping Button Lock
- Application
- Carpet, Detail Cleaning, Hard Surface, Pest Management
- Industry
- Education, Commercial Buildings, Healthcare, Hospitality, Transportation
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822077048
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 12 lb
- Product Weight (kg)
- 5.44 kg
- Product Depth (in)
- 8.13
- Product Width (in)
- 11.94
- Product Height (in)
- 18.35
What's in the Box

- GoFit 6 Backpack Vacuum
- Hose - Professional-grade flexible hose for better maneuverability
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
- Intercept Micro Filter Bag - Extra 10 pack of paper filter bags
- Dome Filter with Foam Media - Helps maintain and improve the efficiency of your vacuum cleaner
- Exhaust Filter made from HEPA Media - An intuitive design makes replacement quick and simple to manage with easy push-button latch
- Soft Dusting Brush - Gently removes dust and allergens
- Adapter Cuff - Connect tools to the hose
- Blower Tool - Blow unwanted debris away by attaching this blower tool to your powerful backpack vacuum
- Electronic Cleaning Kit - Ability to clean electrical work within small spaces
- Combination Floor Tool - 10 floor tool for carpet and hard surfaces
- Vibrating Upholstery Tool - Vibrating action combined with vacuum suction is ideal for cleaning mattresses
- Crevice Tool - 24 flexible crevice tool to reach tight spaces
- Curved Wand - Curved chrome wand with lock button
- Storage Bag - Mesh bag to carry all the tools
- Telescoping Wand - Adjustable height for maximum comfort
- Two-Piece Wand - 17 Two-Piece straight plastic wand for extended reach
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owners Manual & Quick Start Poster
