

GoFit 6 PLUS, 6 qt. Backpack Vacuum w/ Remediation Tool Kit
SKU: 107712
ProTeam's newest lineup of commercial backpack vacuums, the GoFit Series, includes a 6 qt. PLUS version. Like the small and larger quart options, this medium-sized tool is comfortable while providing maximum floor cleaning productivity and eff...
Features
- Filter Indicator — Easily identify a clog and check/change the filter with the change indicator light special to the GoFit 6 PLUS (6-qt size).
- New Levels of Comfort — Experience the reimagined 4-step FlexFit articulating and interchangeable harness structured with even thicker padding and a mix of open/closed weave fabric, increasing breathability.
- Customized Fit — Execute your perfect fit with the vacuum cleaner's quick-adjust harness that doesn't require tools and is designed to work with a wide range of users.
- Advanced Filtration — Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
- Productivity — Cleans carpets and hard surfaces without stirring up dust, plus backpack vacuums are proven to clean more in less time and with less operator fatigue.
- Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, lower triangular shape that responds effortlessly to the user's motion.
- Cleaning Made Easy — Take the headache out of backpack vacuum fleet management as the filters are interchangeable with Super Coach Pro units.
- Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain.
- 36" One-Bend Bulk Pick-Up Tool - Suck up larger debris with the bulk pick-up tool.
- Remediation Tool Kit includes a 56" two-piece button lock wand (101338), 3" dust brush (100110), 5" upholstery tool (100115), 36" one-bend bulk pick-up tool (100150), 14" carpet tool with scallops (100147) and 14" hard floor tool with nylon brush (100623)
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts
Specifications
Product Details
- CFM Rating
- 153
- Inches Lift
- 91
- Wattage
- 1296
- Amperage
- 10.8
- Voltage
- 120
- Decibel (dBA)
- 67.9
- Capacity (Quarts)
- 6
- Cleaning Path Width (in)
- 14
- Drain Port
- No
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration:1054 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107314, 834072, 510183, 844488
- Tool Kit
- 107466
- Tool
- Carpet, Hard Surface, Dust Brush, Crevice, Upholstery, Bulk Pick Up
- Wand
- Telescoping Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface, Subfloors
- Industry
- Education, Commercial Buildings, Healthcare, Hospitality, Transportation, Construction
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822077123
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 12 lb
- Product Weight (kg)
- 5.44 kg
- Product Depth (in)
- 8.13
- Product Width (in)
- 11.94
- Product Height (in)
- 18.35
What's in the Box

- GoFit 6 Plus Backpack Vacuum
- Hose - Professional-grade flexible hose for better maneuverability
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
- Dome Filter with Foam Media - Helps maintain and improve the efficiency of your vacuum cleaner
- Exhaust Filter made from HEPA Media - An intuitive design makes replacement quick and simple to manage with easy push-button latch
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Upholstery Tool - An all-purpose tool ideal for furniture
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Hard Floor Tool - Nylon brush ideal for floors without high gloss finish such as tile, vinyl, concrete
- Scalloped Carpet Tool - Ideal for low to medium pile carpets (not recommended for high pile carpets)
- Bulk Pick-Up Tool - Ideal for large debris pick up
- Two-Piece Wand - Lightweight aluminum wand for extended reach
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owners Manual & Quick Start Poster
