

GoFit 6 HEPA, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit
SKU: 107853
The GoFit 6 HEPA backpack vacuum is ProTeam’s most advanced filtration system. The HEPA vacuum is engineered to capture 99.97% of particulates as small as 0.3 microns inside a HEPA filter that can trap dust and microscopic atmospheric hazards like...
Features
- HEPA Filtration — Efficient at capturing 99.97% of airborne particulates as small as 0.3 microns in size.
- EPA RRP Rule — Meets the EPAs definition of a HEPA Vacuum under the Lead Safety Renovation, Repair, and Painting Rule (RRP).
- Cleaning for Health — Experience ProTeam's unique method of suction vacuuming to clean carpets, hard floors, and other surfaces without stirring up dust - so the airstays cleaner.
- Multiple Applications — HEPA Filtration can help improve the indoor air quality (IAQ) when it comes to remediation projects, jobsite cleanup, water damage, soot and smoke removal, and extracting hazardous particulates in medical settings. Be sure to consult local, state and federal guidelines and regulations.
- Customized Comfort — Find your perfect fit with the vacuum's interchangeable quick-adjust 4-step harness that doesn't require tools and is designed to work with a wide range of users.
- Productivity — Clean surfaces without stirring up dust, plus backpack vacuums are proven to clean more square footage in less time and with less operator fatigue.
- Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, more compact triangular shape that responds effortlessly to user's motion.
- Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain and can lengthen the life of your power cord.
- Xover Multi-Surface Telescoping Wand Tool Kit includes a 14" Xover multi-surface floor tool (107016), 42"- 57" two-piece two-bend telescoping wand (107628), 17" crevice tool (100108), 3" dust brush (100110) and 5" upholstery tool (100115)
- ProTeam is a proud partner of the American Lung Association. Together we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Specifications
Product Details
- CFM Rating
- 124
- Inches Lift
- 75
- Wattage
- 780
- Amperage
- 6.5
- Voltage
- 120
- Decibel (dBA)
- 63
- Capacity (Quarts)
- 6
- Cleaning Path Width (in)
- 14
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- Four Level Filtration w/ HEPA: 1756 sq.in. total area
- ProLevel Filtration System
- HEPA Filtration: 99.97% at 0.3 microns
- HEPA Filter
- Yes
- Filters Associated
- 834072, 844488, 107374, 847761
- Tool Kit
- 107100
- Tool
- Dust Brush, Crevice, Upholstery, Multi-Surface
- Wand
- Telescoping Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface
- Industry
- Education, Commercial Buildings, Restoration, Remediation, Medical Offices
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822078533
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 13.3 lb
- Product Weight (kg)
- 6.03 kg
- Product Depth (in)
- 8.13
- Product Width (in)
- 11.94
- Product Height (in)
- 22.95
What's in the Box

- GoFit 6 HEPA Backpack Vacuum
- Hose - Professional-grade flexible hose for better maneuverability
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
- HEPA Filter - Captures 99.97% of airbone particulates as small as 0.3 microns in size
- Exhaust Filter made from HEPA Media- An intuitive design makes replacement quick and simple to manage with easy push-button latch
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Upholstery Tool - An all-purpose tool ideal for furniture
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
- Telescoping Wand - Adjustable height for maximum comfort
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owners Manual & Quick Start Poster
