GoFit 6 HEPA, 6 qt. Backpack Vacuum with Optional Tool Kit

SKU: GoFit6HEPA

The GoFit 6 HEPA backpack vacuum is ProTeam’s most advanced filtration system. The HEPA vacuum is engineered to capture 99.97% of particulates as small as 0.3 microns inside a sealed filter that can trap dust and microscopic atmospheric hazards li...

Read More
Parts List

Features

  • HEPA Filtration — Efficient at capturing 99.97% of airborne particulates as small as 0.3 microns in size.
  • EPA RRP Rule — Meets the EPAs definition of a HEPA Vacuum under the Lead Safety Renovation, Repair, and Painting Rule (RRP).
  • Cleaning for Health — Experience ProTeam's unique method of suction vacuuming to clean carpets, hard floors, and other surfaces without stirring up dust - so the airstays cleaner.
  • Multiple Applications — HEPA Filtration can help improve the indoor air quality (IAQ) when it comes to remediation projects, jobsite cleanup, water damage, soot and smoke removal, and extracting hazardous particulates in medical settings. Be sure to consult local, state and federal guidelines and regulations.
  • Customized Comfort — Find your perfect fit with the vacuum's interchangeable quick-adjust 4-step harness that doesn't require tools and is designed to work with a wide range of users.
  • Productivity — Clean surfaces without stirring up dust, plus backpack vacuums are proven to clean more square footage in less time and with less operator fatigue.
  • Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, more compact triangular shape that responds effortlessly to user's motion.
  • Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain and can lengthen the life of your power cord.
  • ProTeam is a proud partner of the American Lung Association. Together we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Wattage
780
Voltage
120
Capacity (Quarts)
6
Drain Port
No
Power Cord (ft)
50
Power Cord Replacement
101678
Filtration sq in
Four Level Filtration w/ HEPA: 1756 sq.in. total area
ProLevel Filtration System
HEPA Filtration: 99.97% at 0.3 microns
HEPA Filter
Yes
Filters Associated
834072, 844488, 107374, 847761
Application
Carpet, Detail Cleaning, Hard Surface
Industry
Education, Commercial Buildings, Restoration, Remediation, Medical Offices
Warranty
3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certifications
UL Listed, CRI Seal of Approval
Hose Diameter (in)
1.5
Hose Length (ft)
4

Documents & Drawings

Reviews

REVIEWS
Q&A