

GoFit 3 PH, 3 qt. Backpack Vacuum w/ Commercial Power Nozzle Kit
SKU: 107770
Tackle any residential cleaning challenge with ProTeam's GoFit 3 PH. The GoFit 3 qt. PH backpack commercial vacuum is the most recent and smallest tool from ProTeam. Engineered to produce the same power and efficiency as larger versions, this ...
Features
- New Level of Clean — features a power nozzle hook-up on the switchbox for a fast, efficient and healthy way to clean.
- Entry Unit — Meet our most miniature cleaning solution that's perfect for those users new to wearing backpack vacuums. It's also ideal for those with smaller frames and tight spaces.
- Productivity — Save 10 to 15 minutes per residential cleaning with our single-vacuum system that includes tools for upholstery, high-pile carpets, hard surfaces, ceiling fans and baseboards.
- Maneuverability — Quickly capture dirt and debris located high, low, or somewhere in between while moving around furniture with this lightweight backpack vacuum option.
- Comfort + Ergonomics — Customize your perfect fit with the GoFit Series quick-adjust FlexFit harness system. Featuring purple numbered touchpoints on the harness straps, it's never been easier to achieve comfortable short — or long—term wear.
- Cord Management — includes an improved switchbox which offers an integrated cord wrap design for the unit's 50' power cord.
- Advanced Filtration — Discover Improved Air Quality (IAQ) with our multi-layer ProLevel Filtration system engineered to remove and prevent harmful particles from being reintroduced into the indoor environment.
- On/off Switch — for cleaning versatility including on med/high pile carpet and then off for hard surfaces.
- Low Profile — for vacuuming under and around couches, beds and chairs.
- Power Nozzle Tool Kit 103224 — 12" power nozzle, two-piece wand, electrified hose with elbow cuff and gas pump handle, 2.5" swivel dust brush, 5.5" upholstery tool with removable brush, and 13" crevice tool.
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts.
Specifications
Product Details
- CFM Rating
- 153
- Inches Lift
- 91
- Wattage
- 1296
- Amperage
- 10.8 Vac / 12 PH
- Voltage
- 120
- Decibel (dBA)
- 68
- Capacity (Quarts)
- 3
- Cleaning Path Width (in)
- 12
- Drain Port
- No
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 863.8 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 510183, 844488, 107666, 843966
- Tool Kit
- 103224
- Tool
- Dust Brush, Crevice, Upholstery, Power Nozzle
- Wand
- Two-Piece Button Lock
- Application
- Carpet, Detail Cleaning
- Industry
- Residential
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822077703
- PFAS
Dimensions
- Accessory Size (in)
- 1.25 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 11.4 lb
- Product Weight (kg)
- 5.17 kg
- Product Depth (in)
- 8.13
- Product Width (in)
- 11.94
- Product Height (in)
- 14.93
What's in the Box

- GoFit 3 PH Backpack Vacuum
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Soft Swivel Dusting Brush - Gently removes dust and allergens off of blinds, lampshades and furniture
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Upholstery Tool w/ Removable Brush - An all-purpose tool ideal for seating
- Power Nozzle - Offers a 12 inch cleaning path, perfect for various carpet heights
- Two-Piece Wand - Two-Piece lightweight wand for extended reach
- Gas Pump Handle w/ Electrified Hose - Easily turn on/off the power nozzle for efficient cleaning
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit Owners Manual & Quick Start Poster
