

GoFit 10, 10 qt. Backpack Vacuum w/ Two Piece Wand (101338) and Xover Multi-Surface Floor Tool (107016)
SKU: 107751
The 10 qt. GoFit commercial backpack vacuum is ProTeam's largest version, which can contain sizeable debris while delivering supreme balance and ease of use. The 10 qt. is an example of continuous comfort with the patented 4-step FlexFit artic...
Features
- New Levels of Comfort — Experience the reimagined 4-step FlexFit quick-adjust and interchangeable harness structured with even thicker padding and a mix of open/closed weave fabric, increasing breathability.
- Customized Fit — Execute your perfect fit with the vacuum cleaner's quick-adjust harness that doesn't require tools and is designed to work with a wide range of users.
- Advanced Filtration — Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
- Productivity — Cleans carpets and hard surfaces without stirring up dust, plus backpack vacuums are proven to clean more in less time and with less operator fatigue.
- Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, lower triangular shape that responds effortlessly to the user's motion.
- Cleaning Made Easy — Take the headache out of backpack vacuum fleet management as the filters are interchangeable with Super Coach Pro units.
- Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain.
- Large Capacity — Capture sizeable debris for those particularly challenging cleaning situations without stirring up dust while still conforming to the back for a close fit.
- Xover Multi-Surface Floor Tool - 14" All-in-one tool for low-pile carpets and hard surfaces.
- 14" Xover multi-surface floor tool (107016) and 56" Two-Piece, Two-Bend Aluminum Wand w/Button Lock (101338)
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts
Specifications
Product Details
- CFM Rating
- 153
- Inches Lift
- 91
- Wattage
- 1296
- Amperage
- 10.8
- Voltage
- 120
- Decibel (dBA)
- 67.2
- Capacity (Quarts)
- 10
- Cleaning Path Width (in)
- 14
- Drain Port
- No
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 1372 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107313, 834000, 510183, 844488
- Tool Kit
- 107754
- Tool
- Multi-Surface
- Wand
- Two-Piece Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface
- Industry
- Education, Commercial Buildings, Healthcare, Hospitality, Transportation
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822077512
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 12.9 lb
- Product Weight (kg)
- 5.85 kg
- Product Depth (in)
- 8.13
- Product Width (in)
- 11.94
- Product Height (in)
- 22.95
What's in the Box

- GoFit 10 Backpack Vacuum
- Hose - Professional-grade flexible hose for better maneuverability
- Intercept Micro Filter Bag (2)- Paper filter bag to capture dust
- Micro Cloth Filter- Captures fine particulate and top gasket provides a secure vacuum seal
- Dome Filter with Foam Media - Helps maintain and improve the efficiency of your vacuum cleaner
- Exhaust Filter made from HEPA Media - An intuitive design makes replacement quick and simple to manage with easy push-button latch
- 50' Extension Cord - Plug in once and vacuum entire area
- Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
- Two-Piece Wand - Lightweight aluminum wand for extended reach
- Literature Kit - Owners Manual & Quick Start Poster
