Intercept Micro Filter Bags for ProTeam Commercial ProForce and ProCare Upright Vacuum Cleaners, 10-Pack

SKU: 103483

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner,...

Read More
$24.61

Features

  • Four Level Filtration - ProTeam's Four Level Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding
  • Fits: ProForce 1200XP, ProForce 1500XP
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Capacity (Quarts)
3.25
Filtration sq in
Paper Bag Filter - Level 1
HEPA Filter
No
UPC Number
693822034836
Product Weight (lb)
0.085 lb
Product Depth (in)
3
Product Width (in)
7
Product Height (in)
13

Reviews

REVIEWS
Q&A