Commercial-Grade HEPA Media Exhaust Filter for ProTeam GoFit Commercial Backpack Vacuum Cleaners

SKU: 844488

As part of ProTeam's ProLevel Filtration system, these commercial-grade exhaust filters made from HEPA media are essential to improving Indoor Air Quality. An intuitive design makes replacement quick and simple to manage with easy push-button...

Read More
$21.08

Features

  • Easily Replaceable - ProTeam exhaust filters are easy to remove and replace.
  • Exhaust filter made from HEPA Media. Efficient at filtering smallest particulate. Actual vacuum efficiency performance varies dependent on vacuum unit.
  • A flexible gasket creates a tighter seal and captures microscopic debris.
  • Improve Indoor Air Quality - Capture fine carbon dust from the motor.
  • Replace dirty filters often to keep your unit and the air clean.
  • Comes in a pack of two.
  • Fits: GoFit 3, GoFit 6, GoFit 6 PLUS, GoFit 10, GoFit 3 PH, GoFit 6 PH

Specifications

Filtration sq in
Exhaust Filter Made From HEPA Media - Level 4
HEPA Filter
Yes
UPC Number
693822444888
Product Weight (lb)
0.24 lb
Product Depth (in)
4.35
Product Width (in)
3.87
Product Height (in)
0.95

Reviews

REVIEWS
Q&A