

GoHigh® Max High Dusting Kit (26')
SKU: 107852
Take cleaning to greater heights with the ProTeam GoHigh Max Kit, a lightweight high dusting system designed for extended reach in hard-to-reach surfaces. With one carbon fiber pole with hose cuff and five additional carbon fiber poles, the kit pr...
Features
- Maximum Reach for More Productivity – Provides 26 feet of additional reach to help clean the highest areas of buildings without a lift.
- Ideal Use – Above-the-floor areas, hard-to-reach surfaces, fans, light fixtures, vents, ledges, tall walls, multi-story entrances, and gymnasiums.
- Lightweight & Easy to Maneuver – Carbon fiber poles are nearly half the weight of aluminum for reduced fatigue and easier control during extended high dusting tasks.
- Carbon twill: T700 fibers with 3K weaving
- Carbon Fiber Durability – Carbon fiber is 2x as strong as aluminum and resists wear and damage for better control at higher reach.
- Specialized Accessories for Hard-to-Reach Locations – Includes 45° and 135° bends, a pipe tool and round brush. An optional 90° bend is available separately for additional cleaning angles and easy reach around obstacles.
- Easy to Assemble and Store – Features a simple pole system with push button lock to keep poles connected securely while cleaning, a 1.5-inch coupling system, and durable carry/storage bag to organize and store the kit.
- Attachable Poles for Customizable Length – Connect one to six carbon fiber poles together to adjust the kit length for the task.
- Supports Indoor Air Quality – Helps remove dust and allergens from hard-to-reach areas for cleaner indoor environments.
- The Max kit includes a GoHigh carbon fiber pole with hose cuff (849933), five GoHigh carbon fiber poles (849864), a GoHigh 45 degree bend (849865), a GoHigh 135 degree bend (849866), a GoHigh pipe tool (849871), a GoHigh round dust brush (849936), and a GoHigh carry/storage bag.
- 1 year warranty on GoHigh Kit
Specifications
Product Details
- HEPA Filter
- No
- Tool
- Pipe Cleaner, Round Dust Brush
- Application
- Above the Floor
- Warranty
- 1 year warranty on GoHigh Kit
- UPC Number
- 693822078526
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 7 lb
- Product Depth (in)
- 1.5
- Product Width (in)
- 1.5
- Product Height (in)
- 321
What's in the Box

- GoHigh Carbon Fiber Pole with Hose Cuff - Lightweight, durable carbon fiber pole that connects to corded ProTeam backpack vacuums
- Carbon Fiber Poles (5) - Lightweight, durable carbon fiber extension poles that connect to GoHigh tools and bends for extended reach
- GoHigh 135 Degree Bend - Lightweight 135° carbon fiber bend that positions GoHigh brushes for hard-to-reach surfaces
- GoHigh 45 Degree Bend - Lightweight 45° carbon fiber bend for positioning GoHigh tools around overhead obstacles
- GoHigh Pipe Tool - Designed to remove dust from elevated pipes, ducting, vents and other rounded surfaces
- GoHigh Round Dust Brush - Gently cleans elevated fixtures, fans, lighting and other delicate surfaces
- GoHigh Storage Bag - Durable carry bag for organized storage and convenient transport
- Literature - Quick Start Guide
