

GoFit 3 Cordless 4Ah, 3 qt. Commercial Backpack Vacuum with Optional Tool Kit
SKU: GoFit3Cordless4Ah
PRODUCT AVAILABLE ONLY THROUGH DISTRIBUTION. LIST PRICE RANGES = $1545 to $1622 USD DEPENDING ON SKU AND NUMBER OF BATTERIES - USE WHERE TO BUY LOCATOR TO FIND YOUR NEAREST DISTRIBUTOR. Clean with freedom using ProTeam’s GoFit 3 Cordless backpack ...
Products
FILTER BY
Features
- Cordless Efficiency – Use a cordless backpack vacuum to clean 30% faster than a standard backpack and 5 times faster than an upright.
- Go Anywhere – Redefine mobility and navigate through spaces without the restriction of cords.
- Long Runtimes – Experience an extended runtime of approximately 51 minutes on low and 39 minutes on high with the 4Ah battery.
- Small and Lightweight – Meet our smallest cordless cleaning solution that’s ideal for those with smaller frames, weighing only 12.8 pounds with the battery installed.
- High/Low Power Switch – Conserve runtime by tackling detail cleaning on low, then switch to high for cleaning high-traffic areas.
- Rapid Recharge – Battery reaches full charge in approximately 61 minutes so you can swiftly resume your cleaning tasks.
- Customized Comfort – Execute your perfect fit with the cordless vacuum cleaner’s interchangeable quick-adjust 4-step harness that doesn’t require tools and is designed to work with a wide range of users.
- Advanced Filtration – Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
- Cleaning Made Safer – Benefit from a safer cleaning environment without the potential tripping hazard of a cord.
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.
Specifications
Product Details
- CFM Rating
- 65 (low | 70 (high)
- Inches Lift
- 55 (low) , 63 (high)
- Wattage
- 240 (low) | 310 (high
- Voltage
- 60
- Decibel (dBA)
- 63 (low) | 66 (high)
- Capacity (Quarts)
- 3
- Battery Type
- 4Ah, Lithium Ion
- Approx. Runtime
- 51 mins. (low) , 39 mins. (high)
- Approx. Charge Time
- 61 mins.
- Minimum Charge Cycles
- 1000
- Filtration sq in
- ProLevel Filtration w/ Three Levels of Filtration: 777 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.9% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107666, 843966, 847650
- Application
- Carpet, Elevators, Hard Surface, Stairs
- Industry
- Education, Commercial Buildings, Healthcare, Transportation, 24 Hour Cleaning, Casinos
- Warranty
- 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
Dimensions
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 12.8 lb
- Product Weight (kg)
- 5.8 kg
- Product Depth (in)
- 8.13
- Product Width (in)
- 11.94
- Product Height (in)
- 16.33






