

AviationVac 1.5" Tool Kit
SKU: 106502
Tailored to for cleaning in the transportation industry. This Aviation Vac Tool Kit comes complete with a 3" horsehair dust brush (100110), 17" crevice tool (100108), 56" two-piece, two-bend aluminum wand w/ button lock (101338), 5...
Features
- 12" Aluminum Gulper Floor Tool - Ideal for picking up larger debris on carpet or durable surfaces
- Two-Piece Wand – 56” Two-piece lightweight aluminum wand with button lock for extended reach
- 5" Upholstery Tool - An all-purpose tool ideal for seating
- 3" Soft Dusting Brush - Gently removes dust and allergens
- 13" Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Fits Coupling Style – 1.5” Nut Coupoling
Specifications
Product Details
- Cleaning Path Width (in)
- 12
- HEPA Filter
- No
- Tool
- Carpet, Dust Brush, Crevice, Upholstery
- Wand
- Two-Piece Coupling
- Application
- Carpet, Detail Cleaning
- UPC Number
- 693822065021
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 4.6 lb
- Product Depth (in)
- 31
- Product Width (in)
- 8.5
- Product Height (in)
- 3.125
