

Hard Surface Tool w/ Horse Hair and Nylon Brush Blend Tool Kit
SKU: 105891
Cleaning hard floors is made simple with our Horse Hair and Nylon Brush Blend Hard Floor Tool Kit. This kit comes complete with a 14" hard surface tool with horse hair and nylon brush blend (100614), two-bend aluminum wand (101338), 28"...
Features
- 14" Hard Floor Tool w/ Horse Hair and Nylon Brush Blend - Softer bristles with less chance to scratch for any surface where scratching may be an issue.
- Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
- 28" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
- Coupling Style - 1.5" Nut Coupling
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Hard Surface, Dust Brush, Crevice
- Wand
- Two-Piece Coupling
- Application
- Detail Cleaning, Hard Surface
- UPC Number
- 693822058917
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 3.5 lb
- Product Depth (in)
- 31
- Product Width (in)
- 8.25
- Product Height (in)
- 3.25

