

Telescoping Wand and Xover Floor Tool Kit
SKU: 107753
Don't waste time switching tools for different surfaces. The kit includes a 14" Xover floor tool (107016) and telescoping wand (107628). Transition effortlessly from hard floors to carpets, gliding into corners and under furniture with e...
Features
- 14" Xover Multi-Surface Tool - Improved suction performance and design for ease of use. Designed for low-pile commercial carpet and non-delicate hard floor finishes.
- Telescoping Wand - Adjustable height for maximum comfort.
- Coupling Style - 1.5" Nut Coupling
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Multi-Surface
- Wand
- Telescoping Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface
- UPC Number
- 693822077536
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 3 lb
- Product Depth (in)
- 8.375
- Product Width (in)
- 31
- Product Height (in)
- 3.5
