

ProGuard 10 Wet/Dry Vacuum with Tool Kit
SKU: 107129
This 10 gallon wet/dry vacuum offers durable construction and powerful performance. With a heavy-duty, two-stage motor and commercial grade tools and hose, the ProGuard 10 will keep working even in the toughest environments. Include kit 107187: 56...
Features
- Versatile - Large enough for big spills, yet compact enough for easy maneuvering.
- Commercial Performance - Two-stage bypass vacuum motor creates 105 CFM and 95" of water lift.
- Exclusive Qwik Lock Wet Filter - Mechanical float shut-off breaks down foam and protects motor from debris and moisture damage.
- Fast and Convenient - Tank drain cap allows for fast liquid debris removal.
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Specifications
Product Details
- CFM Rating
- 105
- Inches Lift
- 95
- Wattage
- 1380
- Amperage
- 9.5
- Voltage
- 120
- Decibel (dBA)
- 68
- Capacity (Gallons)
- 10
- Cleaning Path Width (in)
- 14
- Drain Port
- Yes
- Power Cord (ft)
- 50
- Power Cord Replacement
- 833432
- Filtration sq in
- 3 Layer Fine Dust Cartridge, 1276 sq. in., Wet Filter, 105 sq. in.
- HEPA Filter
- No
- Filters Associated
- 107177, 107175, 107181
- Tool Kit
- 107187
- Tool
- Hard Surface, Dust Brush, Crevice, Squeegee
- Wand
- Two-Piece Coupling
- Application
- Wet Pick Up
- Industry
- Education, Retail, Commercial Buildings, Healthcare, Hospitality
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed
- UPC Number
- 693822071299
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 10
- Product Weight (lb)
- 28 lb
- Product Weight (kg)
- 12.7 kg
- Product Depth (in)
- 21
- Product Width (in)
- 16.8
- Product Height (in)
- 24.9
What's in the Box

- Hose - 10-foot flexible hose for better maneuverability
- ProGuard 10 Wet/Dry Vacuum
- Fine Dust Filter - 3-layer fine dust filter to capture dust
- Wet Filter - For large amounts of liquid pickup
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Squeegee - Quick and convenient removal of water
- Hard Floor Tool - Nylon brush bristle tool for hard surfaces
- Two-Piece Wand - Attach to hose for extended reach
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owners Manual & Quick Start Poster
