Micro Cloth Vacuum Filter for ProTeam GoFit 3 Commercial Backpack Vacuum Cleaners

SKU: 843966

The second level of ProTeam's ProLevel Filtration System, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. To safeguard the Indoor Air Quality of your facilities and to optimize th...

Read More
$40.61

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles.
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only.
  • Vacuum Seal - Top gasket provides a secure vacuum seal.
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: GoFit 3, GoFit 3 Cordless, GoFIt 3 PH

Specifications

Capacity (Quarts)
3
Filtration sq in
Cloth Filter - Level 2
HEPA Filter
No
UPC Number
693822439662
Product Weight (lb)
0.14 lb
Product Depth (in)
10.13
Product Width (in)
4.88
Product Height (in)
6.25

Reviews

REVIEWS
Q&A