

GoFit Cordless 4Ah Battery
SKU: 107683
Experience uninterrupted cleaning sessions with the GoFit Cordless 4Ah Lithium-Ion battery. When used with a GoFit Cordless unit, the high/low power switch enables the user approximately 51 minutes of runtime on low setting for routine or detail c...
Features
- Cordless Efficiency – Use a cordless backpack vacuum to clean 30% faster than a standard backpack and 5 times faster than an upright.
- Go Anywhere – Redefine mobility and navigate through spaces without the restriction of cords.
- High/Low Power Switch - Conserve runtime by tackling routine cleaning on low, then switch to high for cleaning high-traffic areas.
- Easy to Read Battery Fuel Gauge – Monitor charge levels by pressing the indicator button to reveal the approximate remaining runtime. 4 Lights: 80% - 100%; 3 Lights: 60% - 80%; 2 Lights: 40% - 60%; 1 Light: 20% - 40%; Flashing Light: Less than 20%
- Charge Cycles – Battery has 1000 minimum charge cycles for long-lasting life.
- Fast Charge – Battery reaches full charge in approximately 61 minutes so you can swiftly resume your cleaning tasks.
- Long Runtime – Battery offers approximately 51 minutes of runtime on low setting and approximately 39 minutes on high setting.
- Long Lasting Battery – Lithium-Ion battery and control circuit for state-of-the-art performance
- Seamless Battery Swap – Easily transfer the battery from the unit to the charger, then replace it with a new one so you’re good to go.
- Fits: GoFit 3 Cordless, GoFit 6 Cordless
- 2 year warranty on battery
Specifications
Product Details
- Battery Type
- 4Ah, Lithium Ion
- Approx. Runtime
- 51 mins. (low) , 39 mins. (high)
- Approx. Charge Time
- 61 mins.
- Minimum Charge Cycles
- 1000
- HEPA Filter
- No
- Warranty
- 2 year warranty on battery
- Certifications
- UL Listed
- UPC Number
- 693822076836
Dimensions
- Product Weight (lb)
- 4.2 lb
- Product Depth (in)
- 9.178
- Product Width (in)
- 3.542
- Product Height (in)
- 3.111
