

GoFit 6 Cordless 8Ah, 6 qt. Commercial Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit
SKU: 107786
Discover the freedom of cordless vacuuming with ProTeam’s GoFit 6 Cordless backpack vacuum that offers cordless efficiency, long runtimes and customized cleaning. Using the 6 qt. will increase your productivity by 30% compared to corded backpack v...
Features
- Cordless Efficiency – Use a cordless backpack vacuum to clean 30% faster than a standard backpack and 5 times faster than an upright.
- Go Anywhere – Redefine mobility and navigate through spaces without the restriction of cords.
- Long Runtimes – Experience an extended runtime of approximately 106 minutes on low and 83 minutes on high with the 8Ah battery.
- Optimal Size – Cover more ground and tackle extensive cleaning tasks comfortably with a medium-sized backpack vacuum that only weighs 16.4 pounds with the battery installed.
- High/Low Power Switch – Conserve runtime by tackling detail cleaning on low, then switch to high for cleaning high-traffic areas.
- Rapid Recharge – Battery reaches full charge in approximately 101 minutes so you can swiftly resume your cleaning tasks.
- Customized Comfort – Execute your perfect fit with the cordless vacuum cleaner’s interchangeable quick-adjust 4-step harness that doesn’t require tools and is designed to work with a wide range of users.
- Advanced Filtration – Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
- Cleaning Made Safer – Benefit from a safer cleaning environment without the potential tripping hazard of a cord.
- Xover Multi-Surface Telescoping Wand Tool Kit 107100 includes a 42"- 57" two-piece two-bend telescoping wand (107628), 14" Xover multi-surface floor tool (107016), 17" crevice tool (100108), 3" dust brush (100110) and 5" upholstery tool (100115)
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.
Specifications
Product Details
- CFM Rating
- 65 (low | 70 (high)
- Inches Lift
- 55 (low) , 63 (high)
- Wattage
- 240 (low) | 310 (high
- Voltage
- 60
- Decibel (dBA)
- 65 (low) | 67 (high)
- Capacity (Quarts)
- 6
- Battery Type
- 8Ah, Lithium Ion
- Approx. Runtime
- 106 mins. (low) , 83 mins. (high)
- Approx. Charge Time
- 101 mins.
- Minimum Charge Cycles
- 1000
- Cleaning Path Width (in)
- 14
- Filtration sq in
- ProLevel Filtration w/ Three Levels of Filtration: 967 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.9% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107314, 834072, 847650
- Tool Kit
- 107100
- Tool
- Dust Brush, Crevice, Upholstery, Multi-Surface
- Wand
- Two-Piece Coupling
- Application
- Carpet, Elevators, Hard Surface, Stairs
- Industry
- Education, Commercial Buildings, Healthcare, Transportation, 24 Hour Cleaning, Casinos
- Warranty
- 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822077864
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 16.4 lb
- Product Weight (kg)
- 7.4 kg
- Product Depth (in)
- 8.13
- Product Width (in)
- 11.94
- Product Height (in)
- 19.75
What's in the Box

- Hose - Professional-grade flexible hose for better maneuverability
- GoFit 6 Cordless 8Ah Backpack Vacuum
- 8Ah Lithium Ion Battery - Offers approx. 106 minutes of runtime on low, ideal for routine cleaning and approx. 83 minutes on high for deep cleaning
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
- Dome Filter made with HEPA Media - Helps maintain and improve the efficiency of your vacuum cleaner
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Upholstery Tool - An all-purpose tool ideal for furniture
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
- Telescoping Wand - Adjustable height for maximum comfort
- Battery Charger - Reach full charge in approximately 101 minutes
- Literature Kit - Owners Manual & Quick Start Poster
