ProBlade Hard Surface Floor Tool

SKU: 107528

With improved ergonomics and a more intuitive setup, the ProBlade hard surface floor tool boost vacuum efficiency and worker satisfaction. Add the right tool to your vacuum and produce even better results for your cleaning application. The ProBlad...

Read More
$67.16

Features

  • Ideal Use - Hard surface areas, hard to reach areas, along baseboards and ceilings.
  • Ease of Use - Ergonomic motion covers ground quickly.
  • Low Profile - Quickly cleans under and around obstacles.
  • Lightweight - Reaches high places with ease.
  • Fits: 107529 Wand
  • Effective Pickup - Airflow distributes evenly across the width of the tool.

Specifications

Cleaning Path Width (in)
14
HEPA Filter
No
Tool
Hard Surface
Application
Hard Surface, Above the Floor
UPC Number
693822075280
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.97 lb
Product Depth (in)
14
Product Width (in)
2
Product Height (in)
10

Documents & Drawings

Reviews

REVIEWS
Q&A