

Hard Surface Nylon Brush w/ Two Piece Wand Tool Kit
SKU: 107336
Cleaning hard floors is made simple with this hard floor tool kit. Easily clean hard surfaces like tile, marble, vinyl, linoleum, wood and concrete. Kit includes a 14" hard surface tool with nylon brush (100623), 56" two-piece, two-be...
Features
- 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
- Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
- 28" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
- Coupling Style - 1.5 " Nut Coupling
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Hard Surface, Dust Brush, Crevice
- Wand
- Two-Piece Coupling
- Application
- Detail Cleaning, Hard Surface
- UPC Number
- 693822073361
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 3.59 lb
- Product Depth (in)
- 30.75
- Product Width (in)
- 8.5
- Product Height (in)
- 3.375
