ProBlade Carpet Floor Tool

SKU: 107527

With improved ergonomics and a more intuitive setup, the ProBlade carpet floor tool boost vacuum efficiency and worker satisfaction. Ideal for vacuuming low to mid pile carpeting, detailing tasks and above the floor cleaning. The ProBlade Carpet F...

Read More
$62.47

Features

  • Ideal Use - Low to Medium Pile Carpet, along baseboards and crevices.
  • Ease of Use - Ergonomic motion covers ground quickly.
  • Low Profile - Quickly cleans under and around obstacles.
  • Lightweight - Reaches high places with ease.
  • Fits: 107529 Wand
  • Effective Pickup - Airflow distributes evenly across the width of the tool.

Specifications

Cleaning Path Width (in)
14
HEPA Filter
No
Tool
Carpet
Application
Carpet
UPC Number
693822075273
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.94 lb
Product Depth (in)
14
Product Width (in)
2
Product Height (in)
10

Reviews

REVIEWS
Q&A