

ProBlade Hard Surface & Carpet Floor Tool Kit
SKU: 107532
With improved ergonomics and a more intuitive setup, the ProTeam ProBlade carpet and hard surface floor tool kit boosts efficiency and worker satisfaction. Tool kit includes ProBlade carpet tool (107527), ProBlade hard surface tool (107528) , tele...
Features
- 14" ProBlade Carpet and Hard Surface Floor Tools - Cleans low to mid pile carpet, hard surfaces, along baseboards and hard to reach areas.
- 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
- 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
- 5" Upholstery Tool - An all-purpose tool ideal for seating.
- Cuff Adapter - Attach detail tools to wand for high reach and detail cleaning.
- Coupling Style - 1.5" Friction Fit
- Straight Telescoping Wand - Adjustable height for maximum comfort.
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Carpet, Hard Surface, Dust Brush, Crevice, Upholstery, Cuff Adapter
- Wand
- Telescoping Friction Fit
- Application
- Carpet, Detail Cleaning, Hard Surface
- UPC Number
- 693822075327
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 5 lb
- Product Depth (in)
- 30.5
- Product Width (in)
- 8.375
- Product Height (in)
- 3.5
