Intercept Micro Filter Bag, Closed Collar, Fits Cylindrical 6 qt. (10 pk.)

SKU: 106995

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, ...

Read More
$42.22

Features

  • Four Level Filtration - ProTeam's Four Level Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding.
  • Fits: Super QuarterVac , QuarterVac, TailVac, QuietPro BP, GoCartVac, AviationVac
  • Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.

Specifications

Capacity (Quarts)
6
Filtration sq in
Paper Bag Filter - Level 1
HEPA Filter
No
UPC Number
693822069951
Product Weight (lb)
0.115 lb
Product Depth (in)
8
Product Width (in)
6
Product Height (in)
5

Documents & Drawings

Reviews

REVIEWS
Q&A