Micro Cloth Filter For Triangular 6 qt. Vacuums GoFit 6, Cordless, PLUS, PH, Super Coach Pro 6, GFFP II, ProVac FS 6

SKU: 834072

The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. Designed to be hand-washed or machine-washed, this cloth filter is simple to ma...

Read More
$44.57

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles.
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only.
  • Vacuum Seal - Top gasket provides a secure vacuum seal.
  • Easily Replaceable - Micro Cloth Filters are easily removed and replaced
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: Super Coach Pro 6, ProVac FS 6, GoFree Flex Pro II, GoFit 6, GoFIt 6 PLUS, GoFit 6 PH, GoFit 6 Cordless
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Capacity (Quarts)
6
Filtration sq in
Cloth Filter - Level 2
HEPA Filter
No
UPC Number
693822340722
Product Weight (lb)
0.175 lb
Product Depth (in)
5
Product Width (in)
4
Product Height (in)
4

Reviews

REVIEWS
Q&A