

Restaurant Tool Kit
SKU: 100727
Designed specifically for the restaurant industry. Includes a 56" two-piece aluminum wand with button Lock (101338), 14" carpet tool with scallops (100147),3" dust brush (100110) ,5" upholstery tool (100115), 11" crevice...
Features
- 14" Scalloped Carpet Floor Tool - Perfect for cleaning commercial low pile carpet.
- 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
- 11" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
- 5" Upholstery Tool - An all-purpose tool ideal for seating.
- 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
- Coupling Style - 1.5" Nut Coupling
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Carpet, Hard Surface, Dust Brush, Crevice, Upholstery
- Wand
- Two-Piece Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface
- UPC Number
- 693822007274
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 4.16 lb
- Product Depth (in)
- 31
- Product Width (in)
- 8.25
- Product Height (in)
- 3.5
