Twist-On Dome Filter w/HEPA Media

SKU: 847650

Replacement twist-on dome filer made with HEPA Media. Designed to fit ProTeam's GoFit Cordless backpack vacuums this filter helps maintain and improve the efficiency of your vacuum cleaner. It is compatible with the GoFit 3 Cordless and GoFit...

Read More
$9.94

Features

  • Durable - Built to last through multiple uses.
  • Easily Replaceable - Dome filters are easy to remove and replace.
  • Advanced filtration improves capture rate of dust and particulate.
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: GoFit 3 Cordless, GoFit 6 Cordless

Specifications

Filtration sq in
Dome Filter - Level 3
HEPA Filter
Yes
UPC Number
693822476506
Product Weight (lb)
0.18 lb
Product Depth (in)
5.771
Product Width (in)
5.771
Product Height (in)
1.554

Reviews

REVIEWS
Q&A