

GoFit 3, 3 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit
SKU: 107738
The GoFit 3 qt. backpack commercial vacuum is the most recent and smallest vacuum from ProTeam. Engineered to produce the same power and efficiency as larger versions, this 3 qt. is perfect for those with smaller frames and ideal for individuals n...
Features
- Entry Unit — Meet our smallest cleaning solution that's perfect for those users new to wearing backpack vacuums. It's also ideal for those with smaller frames and tight spaces.
- New Levels of Comfort — Experience the reimagined 4-step FlexFit articulating and interchangeable harness structured with even thicker padding and a mix of open/closed weave fabric, increasing breathability.
- Customized Fit — Execute your perfect fit with the vacuum cleaner's quick-adjust harness that doesn't require tools and is designed to work with a wide range of users.
- Advanced Filtration — Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
- Productivity — Cleans carpets and hard surfaces without stirring up dust, plus backpack vacuums are proven to clean more in less time and with less operator fatigue.
- Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, lower triangular shape that responds effortlessly to the user's motion.
- Cleaning Made Easy — Take the headache out of backpack vacuum fleet management as the filters are interchangeable with Super Coach Pro units.
- Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain.
- Versatile — A telescoping wand that's adjustable for any user with the Xover performance floor tool to clean hard surfaces and carpets efficiently and effectively.
- Xover Performance Telescoping Wand Tool Kit includes a 14" Xover Performance floor tool (107015), 42"- 57" two-piece two-bend telescoping wand (107628), 17" crevice tool (100108), 3" dust brush (100110) and 5" upholstery tool (100115)
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts
Specifications
Product Details
- CFM Rating
- 153
- Inches Lift
- 91
- Wattage
- 1296
- Amperage
- 10.8
- Voltage
- 120
- Decibel (dBA)
- 68
- Capacity (Quarts)
- 3
- Cleaning Path Width (in)
- 14
- Drain Port
- No
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 863.8 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 510183, 844488, 107666, 843966
- Tool Kit
- 107099
- Tool
- Dust Brush, Crevice, Upholstery, Multi-Surface
- Wand
- Telescoping Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface
- Industry
- Education, Commercial Buildings, Healthcare, Hospitality, Transportation
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval Gold
- UPC Number
- 693822077383
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 11.4 lb
- Product Weight (kg)
- 5.17 kg
- Product Depth (in)
- 8.13
- Product Width (in)
- 11.94
- Product Height (in)
- 14.93
What's in the Box

- GoFit 3 Backpack Vacuum
- Hose - Professional-grade flexible hose for better maneuverability
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
- Dome Filter with Foam Media - Helps maintain and improve the efficiency of your vacuum cleaner
- Exhaust Filter made from HEPA Media - An intuitive design makes replacement quick and simple to manage with easy push-button latch
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Upholstery Tool - An all-purpose tool ideal for furniture
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Xover Performance Floor Tool - A multi-surface floor tool for low-pile carpets and hard surfaces with a stiffer brush for more agitation to the carpet
- Telescoping Wand - Adjustable height for maximum comfort
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owners Manual & Quick Start Poster
