Introducing The New ProTeam GoFit Cordless Series

The GoFit® Cordless Series is the latest in battery backpack vacuum technology featuring cordless efficiency, long runtimes, a smaller profile, customized comfort and advanced filtration.

Jump to Section
Discover cordless, a more comfortable and....
Go further with the GoFit Cordless Series
Related products

New from ProTeam, an Elevated Method of Optimizing Your Facility Closet

Image

Discover cordless, a more comfortable and efficient way to vacuum


Available in 3- and 6-quart models, the GoFit Cordless Series are engineered to meet professional cleaners’ evolving productivity, mobility, fit and labor savings needs.


And, with two high-performing and long lasting Lithium-Ion batteries, a 4Ah and an 8Ah, individuals can choose their cleaning experience, whether that’s vacuuming longer in higher traffic areas or squeezing in a short, quick detail clean with the lighter weight battery option.


Go further with the GoFit Cordless Series

  • COMFORT
  • Battery Options
  • Innovative Features
  • LABOR SAVINGS
  • CONFIGURATIONS
  • CONNECT

Customized Comfort For Every Body