For a limited time, sign up for a free cordless demo.

FreeFlex® Corded Upright Vacuum

ProTeam
SKU: FF107503

FreeFlex® Corded Upright Vacuum

LIST PRICE = $599 USD. PRODUCT AVAILABLE ONLY THROUGH DISTRIBUTION. CONTACT YOUR LOCAL DISTRIBUTOR FOR PURCHASE. USE WHERE TO BUY LOCATOR TO FIND YOUR NEAREST DISTRIBUTOR.
Lightweight, easy to use, the FreeFlex takes upright vacuuming to new heights.

Price Not Available
Available
Available only through distribution.
List Price = $599 USD.

Features

  • Lightweight - Weighs only 13.9 pounds which means it's comfortable and easy to maneuver
  • Intercept Micro Filter Bag - Synthetic cloth four-layer filter resists puncture with interior plastic debris barrier while triple-stitched edges help prevent ripping
  • Animated Dashboard - Display shows when the vacuum is operating normally and alerts the user to a brush roll jam and battery level
  • Improved Indoor Air Quality - Filter bag features a cardboard filter cover that closes to contain dust when removing and changing your filter bag
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 2 year warranty on motor, battery and charger, 3 years, parts, labor and molded body parts (except wear items)

Specifications

Product Weight
13.9 lbs., 6.3 kg
Airflow (CFM)
68
Static Lift - in
25
Motor
400 W / 120 Volt
Decibel - dBA
75 (low), 82 (high)
Capacity
Dry Fit - 3.25 qt, 3 L
Handle Weight
1.4 lbs., .64 kg
Certification
UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243), CRI Seal of Approval, CRI Rating - Certified Bronze
Power Cord
40 ft (SKU: 840377)
Filtration
ProLevel Filtration System with HEPA Media captures 99.70% @ 0.3-0.5 microns per ASTM F3150
Item Dimensions
54.125"x15"x8.75"
Brush Roll Length:
11.75 in.
UPC Code
693822075037 
Intercept Micro Filter
107502
Unit of Measurement EA PK SET
EA

What's in the Box

Image of what is included in the box of ProTeam FreeFlex Corded Upright Vacuum
  1. FreeFlex Corded Upright Vacuum
  2. Intercept Micro Cloth Filter Bag (2) - Four layer filter bag to capture dust
  3. 40' Extension Cord - Plug in once and vacuum entire area
  4. Clog Tool - Easy to use clog tool to remove or loosen debris
  5. Literature Kit - Owners Manual & Quick Start Poster
  6. Hose - Professional-grade flexible hose for better maneuverability

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents