Limited Time Only - Purchase 5 or more parts and receive 10% off. Use code PARTS10OFF at checkout.

Valid online only for products at list price.

10" Wheel

ProTeam
SKU: 833459

10" Wheel

Replacement 10" wheel. Fits ProGuard 15 and 20 gallon wet/dry vacuums. For commercial use. Clean like a pro with ProTeam Vacuums.

$14.42
Available

Specifications

Product Weight
0.03 lb
Item Dimensions
10"x1.625"x10"
UPC Code
693822334592 
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents