ProGuard LI 3 Cordless Wet/Dry Vacuum

ProTeam
SKU: 107495

ProGuard LI 3 Cordless Wet/Dry Vacuum

The ProGuard LI 3 gallon cordless wet/dry vacuum combines powerful vacuum performance with the cord-free convenience of 18-volt Lithium Ion power for quick cleanup. This vacuum's lightweight design and narrow profile makes it easy to carry and store. Includes 2' to 7' stretch vacuum hose (107197), 10.5" crevice tool (107194), dust brush (107195), 4.5" claw nozzle (107196), 18V battery (107496), battery charger (107656).

$379.00
Available

Features

  • Cordless Convenience - Set yourself free from the restriction of a cord which makes it easy to clean quick messes.
  • Portable - The large carry handle makes this vacuum portable for cord-free jobsite maintenance.
  • Easy to Store - Compact shape and stable design making it easy to store.
  • Powerful Performance - Includes an 18-watt Lithium Ion battery.
  • 3 year warranty on parts and labor. 1 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
10.5 lb, 4.8 kg
Airflow (CFM)
60
Static Lift - in
38
Motor
2 A/18 V
Decibel - dBA
72
Capacity
Wet Fit - 3 gal, 11.4 L
Battery Type
Lithium Ion
Approx. Runtime
Approx. 11 minutes
Approx. Charge Time
30 minutes
Certification
UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
Filtration
3 Layer Fine Dust Cartridge, 903 sq. in.
Item Dimensions
15.5"x7.5"x16"
Hose Length
24 in - 84 in stretch in, 2 - 7 ft stretch
UPC Code
693822074955 
Fine Dust Filter
107178
Unit of Measurement EA PK SET
EA

What's in the Box

Image of what is included in the box of ProGuard 3, 3 gallon wet/dry vacuum
  1. Stretch Hose - 7-foot ultra-flexible premium hose that recoils to 2 foot length
  2. ProGuard LI 3 Cordless Wet/Dry Vacuum
  3. Qwik Lock Fine Dust Cartridge Filter - Three layer Fine Dust Cartridge Filter captures everyday debris
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Crevice Tool- Perfect for deep cleaning around corners and tight spaces
  6. Claw Nozzle - Ideal for upholstery and carpets
  7. Diffuser - Easily attach diffuser to minimize noise
  8. Battery - Lithium Ion battery with approx. 11 min runtime
  9. Charger - Quickly charge your battery in approx. 30 minutes
  10. Owners Manual

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents