Hard Surface Nylon Brush and Blower w/ Two Piece Wand Tool Kit

ProTeam
SKU: 107337

Hard Surface Nylon Brush and Blower w/ Two Piece Wand Tool Kit

Cleaning hard floors is made simple with this nylon brush tool kit. Easily clean hard surfaces like tile, marble, vinyl, linoleum, wood and concrete with this kit. Includes a 14" hard surface tool with nylon brush (100623), 56" two-bend aluminum wand (101338), 17" crevice tool (100108), 3" dust brush (100110), blower tool (106993).

$98.92
Not Available

Features

  • 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Fits - MegaVac; Coupling Style - 1.5" Nut Coupling
  • Fits - MegaVac; Coupling Style - 1.5" Nut Coupling
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.

Specifications

Product Weight
3.685 lb
Item Dimensions
31"x8.5"x3.125"
UPC Code
693822073378 
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents