Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Performance Telescoping Wand Tool Kit

ProTeam
SKU: 107328

Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Performance Telescoping Wand Tool Kit

The 6 quart Super HalfVac Pro provides versatility and performance in a lightweight, compact size. This commercial hip style vacuum comes complete comes equipped with a telescoping wand to reach above window frames and underneath furniture. Use the upholstery tool to keep sofas and chairs free from dirt, and put the crevice tool to work around baseboards and molding. The Xover floor tool transitions effortlessly from hard floors to low-pile carpets. The forceful static lift of 97" allows you to effectively clean out the heavier soil and dirt particles from your carpet or floor. At a storage capacity of 6 quarts and a 50' extension cord, the Super HalfVac Pro enables you to clean your house without having to pause and empty the dust bag or keep move the plug. Includes kit 107099: 14" Xover Performance floor tool (107015),telescoping wand kit (107628),17" crevice tool (100108), 3" dust brush (100110),5" upholstery tool (100115) plus 2 filter bags (106960) and a 50' power cord, reducing the number of times you need to shift from one outlet to another. Unsurpassed 3 year warranty. Replace your filter bag with the open collar #106960 or closed collar #106973.

$574.00
Not Available
Due to delay in supplier parts this item will be out of stock until October.

Features

  • Lightweight - A professional vacuum ideal for smaller users with a low profile that comfortably fits smaller frames.
  • Versatile - The harness can be worn three different ways for maximum comfort.
  • Hipstyle Design - A great entry point to show reluctant users the productivity and comfort benefits of backpack vacuums.
  • Self Cooling - Airflow is directed so that the powerful motor remains cool during operation, keeping the operator comfortable.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on parts and labor, 1 year warranty on motor. 3 year warranty on molded body parts.

Specifications

Product Weight
10.5 lb, 4.76 kg
Airflow (CFM)
106
Static Lift - in
97
Motor
1050 W/8.5 A/120 V
Decibel - dBA
64
Capacity
Dry Fit - 6 qt, 6.6 L
Certification
UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243), CRI Seal of Approval Silver
Power Cord
50 ft (SKU:101678)
Filtration
ProLevel Filtration w/ Four Levels of Filtration: 1060 sq. in. total area
Item Dimensions
12.75"x7.5"x12"
Hose Length
66 in, 5.5 ft
UPC Code
693822073286 
Intercept Micro Filter
106960
Micro Cloth Filter
107040
Foam Filter Media
107060
HEPA Media Filter
107005
Unit of Measurement EA PK SET
EA

What's in the Box

Image of what is included in the box of ProTeam Super HalfVac Pro, 6 quart hipstyle vacuum
  1. Hose - Professional-grade flexible stretch hose for better maneuverability
  2. Super HalfVac Pro Hipstyle Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Upholstery Tool - An all-purpose tool ideal for furniture
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Xover Performance Floor Tool - A multi-surface floor tool for low pile carpet and hard surfaces with a stiffer brush for more agitation to the carpet
  8. Telescoping Wand - Adjustable height for maximum comfort
  9. 50' Extension Cord - Plug in once and vacuum entire area
  10. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents