Free ground shipping on orders of $150 at list prices only

ProGuard 10/15/16/20 Wet/Dry Tool Kit

SKU: 107187

The ProGuard wet/dry vacuum floor tool kit offers the versatility you expect from a wet/dry vacuum. Kit includes a 56" two-piece, two-bend aluminum wand (101338), squeegee tool (107199), nylon brush floor tool (100623), crevice tool (100107PT), dust brush (100110). For use with ProGuard 10, 15, 16 and 20 gallon wet/dry vacuums.

Read more...
$215.47
Success Icon
Available

Features

  • Two-Piece Wand - 56" two-piece, two-bend aluminum button lock wand for extended reach.
  • 14" Squeegee Tool - Squeegee blades for wet/dry pickup on smooth surfaces.
  • 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
  • Fits: ProGuard 10, ProGuard 15, ProGuard 16 MD, ProGuard 20
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.

Specifications

Product Weight
4.31 lb
Item Dimensions
31.25"x7.5"x4.25"
UPC Code
693822071879 
Item Dimensions
31.25 x 7.5 x 4.25

Documents & Drawings

Reviews / Q&A