Intercept Micro Filter Bag, Closed Collar, Fits Super HalfVac Pro (10 pk.)

ProTeam
SKU: 106973

Intercept Micro Filter Bag, Closed Collar, Fits Super HalfVac Pro (10 pk.)

Replacement Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, change filters once they are half full. These filters are closed collared and non-reusable, ensuring dust and particles stay inside the bag. Use with any Super HalfVac 6 quart vacuum. These filters come in a pack of 10.

$24.47
Available

Features

  • Four Level Filtration - ProTeam's Four Level Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding.
  • Fits: Super HalfVac Pro
  • Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.

Specifications

Product Weight
1.13 lb
Capacity
Dry Fit - 6 qt, 6.6 L
Filtration
Paper Bag Filter - Level 1
Item Dimensions
7.5"x6.5"x4"
UPC Code
6.94E+11
Unit of Measurement EA PK SET
PK

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents