24" to 40" Chrome Telescoping Wand w/ Button Lock

ProTeam
SKU: 106343

24" to 40" Chrome Telescoping Wand w/ Button Lock

This lightweight 1.5" chrome telescoping wand telescopes 24" to 40", making it adjustable for any user. Wands are an essential part of a ProTeam vacuum. With a variety of uses, this wand will deliver versatility, durability and mobility.

$33.19
Available

Features

  • Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Fits - Friction Fit Tools
  • Coupling Style - 1.25" Friction Fit

Specifications

Product Weight
1.23 lb, 0.55 kg
Item Dimensions
24"x1.25"x1.25"
UPC Code
693822063430 
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents