Limited Time Only - Purchase 5 or more parts and receive 10% off. Use code PARTS10OFF at checkout.

Valid online only for products at list price.

Motor/Fan (120V)

ProTeam
SKU: 105687

Motor/Fan (120V)

Replacement 120V motor/fan for the RunningVac and ProVac CN canister vacuums. For commercial use. Clean like a pro with ProTeam Vacuums.

$132.63
Available

Specifications

Product Weight
0.38 lb
Item Dimensions
11"x8"x8"
UPC Code
6.94E+11
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents