Limited Time Only - Purchase 5 or more parts and receive 10% off. Use code PARTS10OFF at checkout.

Valid online only for products at list price.

Motor/Fan (120 V) w/Crimps

ProTeam
SKU: 105162

Motor/Fan (120 V) w/Crimps

A 120V replacement motor/fan with crimps. Compatible with the MegaVac, Super QuarterVac and Super CoachVac backpack vacuums. For commercial use. Clean like a pro with ProTeam Vacuums.

$132.63
Available

Features

  • Powerful motor for optimal vacuum performance
  • Maintain top performance with a new motor
  • Fits MegaVac, Super QuarterVac & Super CoachVac

Specifications

Product Weight
0.075 lb
Item Dimensions
15"x12"x13"
UPC Code
693822051628 
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents