Limited Time Only - Purchase 5 or more parts and receive 10% off. Use code PARTS10OFF at checkout.

Valid online only for products at list price.

14" Power Nozzle Brush Roll for ProForce 1500XP

ProTeam
SKU: 104216

14" Power Nozzle Brush Roll for ProForce 1500XP

Replacement 14" power nozzle brush roll for the ProForce 1500XP upright vacuum. For commercial use. Clean like a pro with ProTeam Vacuums.

$34.10
Available

Features

  • 14" Brush Roll for maximum reach
  • Powerful beater bar for advanced pickup
  • Replacement brush roll for ProTeam ProForce 1500 XP
  • Fits: ProForce 1500XP

Specifications

Product Weight
0.02 lb
Item Dimensions
14.125"x2"x2"
UPC Code
693822042169 
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents