Micro Cloth Filter, Fits 10 qt. Canisters

ProTeam
SKU: 103115

Micro Cloth Filter, Fits 10 qt. Canisters

Micro cloth filter for the RunningVac, ProVac CN and QuietPro CN canister vacuums. The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters.

$34.70
Available

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only
  • Vacuum Seal - Top gasket provides a secure vacuum seal
  • Fits: QuietPro CN HEPA, RunningVac, ProVac CN

Specifications

Product Weight
0.25 lb
Capacity
Dry Fit - 10 qt, 11 L
Filtration
Cloth Filter - Level 2
Item Dimensions
13"x2"x8"
UPC Code
6.94E+11
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents