Foam Filter Media for Dome Filter, Fits Canisters, TailVac

ProTeam
SKU: 101949

Foam Filter Media for Dome Filter, Fits Canisters, TailVac

The Dome Filter is the third line of defense that protects the motor from harmful debris. Dome Filters are an essential part of ProTeam's Four Level Filtration system, are hand washable and built to last for several uses. Clean like a pro with ProTeam Vacuums.

$1.69
Available

Features

  • Durable - Built to last though multiple uses
  • Easily Replaceable - Dome Filters are easy to remove and replace
  • Fits - TailVac, QuietPro CN HEPA, RunningVac, ProVac CN
  • Fits: TailVac, QuietPro CN HEPA, RunningVac, ProVac CN

Specifications

Product Weight
0.005 lb
Filtration
Dome Filter - Level 3
Item Dimensions
4.75"x0.25"x4.75"
UPC Code
6.94E+11
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents