Free ground shipping on orders of $150 at list prices only.

1-Piece Wand w/ Cord Holder

SKU: 101784

Make cord management easy with this 1.25" channel wand used with a power nozzle. Wands are an essential part of a ProTeam vacuum. With a variety of uses, this wand will deliver the versatility, durability and mobility you expect from a ProTeam vacuum.

Read more... Read more...
$33.36
Success Icon
Available

Features

  • Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Coupling Style - 1.25" Friction Fit

Specifications

Product Weight
0.53 lb, 0.24 kg
Item Dimensions
19"x1.5"x1.5"
UPC Code
693822017846 
Item Dimensions
19 x 1.5 x 1.5

Reviews / Q&A