Limited Time Only - Purchase 5 or more parts and receive 10% off. Use code PARTS10OFF at checkout.

Valid online only for products at list price.

Switch Cord Assembly 120V

ProTeam
SKU: 101610

Switch Cord Assembly 120V

Replacement 120V switch cord assembly for cylindrical backpack vacuums. Clean like a pro with ProTeam Vacuums. A replacement part for old switch cord assemblies 101715, 101716 and 101717.

$41.27
Not Available

Features

  • Replacement switch cord assembly fits cylindrical backpack vacuums.
  • Replace worn parts with this complete assembly.
  • Keep your vacuum in good working order.
  • ProTeam part number 101610.
  • Also a replacement part for old switch cord assemblies 101715, 101716 and 101717.
  • Switch cord assembly includes 101472 and 106066.
  • Fits: Super CoachVac, Super QuarterVac, MegaVac, AviationVac, LineVacer

Specifications

Product Weight
0.845 lb
Item Dimensions
9"x1.625"x7"
UPC Code
693822016108 
Unit of Measurement EA PK SET
SET

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents