Limited Time Only - Purchase 5 or more parts and receive 10% off. Use code PARTS10OFF at checkout.

Valid online only for products at list price.

Stretch Hose w/Cuffs 1.25" (Black)

ProTeam
SKU: 101184

Stretch Hose w/Cuffs 1.25" (Black)

This product is a 1.25" stretch hose with cuffs. It is black in color. This hose stretches for easy use. Clean like a pro with ProTeam Vacuums.

$24.34
Available

Features

  • Durable - Built to last though multiple uses.
  • Stretch hose for easy reach
  • 1.25" Fit Cuff
  • Replace worn parts and keep your vacuum in good working order
  • Fits - Super HalfVac Pro

Specifications

Product Weight
0.01 lb
Item Dimensions
8"x4"x6"
UPC Code
693822011844 
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents