Super HalfVac® Pro, 6 qt. Hipstyle Vacuum with Tool Kit

ProTeam

Super HalfVac® Pro, 6 qt. Hipstyle Vacuum with Tool Kit

The redesigned Super HalfVac Pro provides versatility and performance in a lightweight, compact size. This commercial hipstyle vacuum comes complete with your selected Tool Kit below. This sleek, hipstyle vacuum boasts these essential features below.

Products

Search
1-5 of 5 results for Products
:
Not Available
$574.00
Compare
Not Available
$574.00
Compare
Not Available
$574.00
Compare
Not Available
$594.00
Compare
Not Available
$624.00
Compare

Features

  • Lightweight - A professional vacuum ideal for smaller users with a low profile that comfortably fits smaller frames.
  • Versatile - The harness can be worn three different ways for maximum comfort.
  • Hipstyle Design - A great entry point to show reluctant users the productivity and comfort benefits of backpack vacuums.
  • Self Cooling - Airflow is directed so that the powerful motor remains cool during operation, keeping the operator comfortable.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on parts and labor, 1 year warranty on motor. 3 year warranty on molded body parts.

Specifications

Product Weight
10.5 lb, 4.76 kg
Airflow (CFM)
106
Static Lift - in
97
Motor
1050 W/8.5 A/120 V
Decibel - dBA
64
Capacity
Dry Fit - 6 qt, 6.6 L
Certification
UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243), CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration
ProLevel Filtration w/ Four Levels of Filtration: 1060 sq. in. total area
Item Dimensions
12.75"x7.5"x12"
Hose Length
66 in, 5.5 ft
UPC Code
693822343433 
Intercept Micro Filter
106960
Micro Cloth Filter
107040
Foam Filter Media
107060
HEPA Media Filter
107005
Unit of Measurement EA PK SET
EA

What's in the Box

Image of what is included in the box of ProTeam Super HalfVac Pro, 6 quart hipstyle vacuum
  1. Hose - Professional-grade flexible stretch hose for better maneuverability
  2. Super HalfVac Pro Hipstyle Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Upholstery Tool - An all-purpose tool ideal for furniture
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
  8. Telescoping Wand - Adjustable height for maximum comfort
  9. 50' Extension Cord - Plug in once and vacuum entire area
  10. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents