Limited Time Only - Purchase 5 or more parts and receive 10% off. Use code PARTS10OFF at checkout.

Valid online only for products at list price.

50' Yellow Power Cord w/Strain Relief

ProTeam
SKU: 104284

50' Yellow Power Cord w/Strain Relief

This product is a 50' extension cord with strain relief. It is yellow in color. Clean like a pro with ProTeam Vacuums.

$46.07
Available

Features

  • 50' Foot Power Cord
  • Reach far corners with a strong and durable power cord
  • Yellow in Color
  • Fits: ProForce 1200XP, ProForce 1500XP

Specifications

Product Weight
1.66 lb
Item Dimensions
15"x2"x15"
UPC Code
693822042848 
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents