MegaVac Xover Performance Tool & Blower Tool Kit

ProTeam
SKU: 107160

MegaVac Xover Performance Tool & Blower Tool Kit

Power through the toughest industrial and construction clean up jobs with this vacuum tool kit. This kit comes complete with a Xover Performance floor tool (107015), 56" two-bend aluminum wand (101338), 17" crevice tool (100108), 3" dust brush (100110), blower tool (106993). Transition effortlessly from hard floors to carpets, gliding into corners and under furniture with ease.

$98.92
Not Available

Features

  • 14" Xover Performance Multi-Surface Tool - Ideal for commercial, medium pile carpet and durable flooring. Provides better performance of soil removal due to the agitation of the carpet.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Fits - MegaVac; Coupling Style - 1.5" Nut Coupling
  • Fits - MegaVac; Coupling Style - 1.5" Nut Coupling

Specifications

32"x8"x4"
UPC Code
693822071602 
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents